SA-NIP N016 G1/8-IG DN350

Part no.: 10.01.06.05731
+Suction cup connection nipple SA-NIP N016 G1/8-IG DN350 SGP 15-24,SW14x18.5
Nipple: N 016
Thread G1: G1/8"-F
Overall length: 18.5 mm
Fitting length: 12 mm
Nominal size: 3,50 mm
Material: Aluminium
SA-NIP N016 G1/8-IG DN350
Attribute Value
dn 3.5 mm
D 6.5 mm
D2 5.8 mm
G1 G1/8"-F
L 12 mm
L1 18.5 mm
L2 4 mm
L3 2.5 mm
LG1 8 mm
SW1 14 mm