ERS-SET SNG-D 1.2

Part no.: 10.01.29.00100
Set of spare parts needle gripper ERS-SET SNG-D 1.2 SNG-D(V): 2 Stück Nadelkeile (1.2)
for: Needle gripper
Size: D
contains: 2 Needle wedges inst.
Needle diameter: 1.2 mm
Attribute Value
Size D
Needle diameter 1.2 mm
Weight 77 g