FXP-SW70 838 3R18 O20

Part no.: 10.01.38.00687

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L838 mm
Width B130 mm
Arrangement3R18
Material typeFoam O, Height 20 mm
Number of suction cells132
DesignMulti-stage ejector SEMP
Nozzle diameter0.7 mm
Air consumption500 l/min
Weight4 kg
Product familyFXP
FXP-SW70 838 3R18 O20
Attribute Value
B 130 mm
B3 21.60 mm
H 70 mm
H1 109 mm
H2 20 mm
H3 7.70 mm
H4 5.50 mm
H5 28 mm
L 838 mm
L2 798 mm
L3 154 mm
Y1 90 mm
Valve type SW


Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors/silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm
Attribute Value
Arrangement 3R18
Material type Foam O, Height 20 mm
Number of suction cells 132
Suction force at -250 mbar 870 N
Suction rate (max.) 1600 l/min
Air consumption 500 l/min
Sealing element Sealing Foam
Weight 4 kg
Product family FXP


Sound level: 74 dB(A) Max. degree of evacuation 55%
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: FXP-SW70 838 3R18 O20

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)