ROB-SET FXCB KUKA O20

Part no.: 10.01.43.00065

Complete vacuum system for connecting to lightweight robots

forKUKA
Typeiiwa 7,14
Construction shape vacuum switchPNP switching
Control valveNormally open
ROB-SET FXCB KUKA O20
Attribute Value
B 130 mm
B1 159 mm
H 131.40 mm
H1 137.40 mm
H2 20 mm
L 300 mm
L1 331 mm
L2 99 mm
L3 102 mm
dn 10 mm
Attribute Value
Weight 2 kg
Suction rate (max.) 525.90 l/min
Material type Foam O, Height 20 mm
Number of suction cells 45
Lift capacity (vertical) 80 N
Max. load (horizontal) 350 N
for KUKA
Product family ROB-SET-FXCB


The technical properties of the robot types may vary by region. The stated compatibility of the set is based on standard European models.
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: ROB-SET FXCB KUKA O20

The robot set FXCB is delivered unassembled. The delivery consists of:

  • Area gripping system FXCB
  • Flange module MOD-FLAN (optional)
  • Connection cable ASK-B
  • USB stick with software (optional)

Available spare parts: flange module MOD-FLAN (optional), connection cable ASK-B, front foil MASK-FOL, solenoid valve EMV, sealing plate DI-PL, silencer SD

Available accessories: vacuum / compressed air hose VSL