FILT-EINS 13x33 PE-POR SCP

Part no.: 10.02.02.00655
Filter insert (round)
External diameter D: 13 mm
Length L: 33 mm
Filter material: Polyethylene
for: Compact ejectors SCP
Attribute Value
Weight 1.2 g