SXMPi 25 NO Q 2xM12-5

Part no.: 10.02.02.03803

Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function

Nozzle diameter2.5 mm
Control valveNormally open
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 l/min
Air consumption suction290 l/min
Pressure range (operating pressure)3.0 ... 6.0 bar
Max. vacuum-850 mbar
Sound level free67 dB(A)
Protection type IPIP 65
SXMPi 25 NO Q 2xM12-5
Attribute Value
B 39 mm
d 5.50 mm
G2 M12x1-M
H 108 mm
H1 146 mm
H2 54 mm
H3 6 mm
H4 26 mm
L 210 mm
L2 5 mm
L3 97 mm
X1 89 mm
Y1 10 mm
Attribute Value
Nozzle diameter 2.50 mm
Degree of evacuation 85 %
Suction rate (max.) 185 l/min
Suction rate (max.) 11.10 m³/h
Suction rate (max.) 6.53 cfm
Air consumption suction 290 l/min
Air consumption suction 17.40 m³/h
Air consumption suction 10.24 cfm
Sound level free 67 dB(A)
Pressure range (operating pressure) 43.5 ... 87.0
Pressure range (operating pressure) 3.0 ... 6.0 bar
Max. air consumption blow off 320 l/min
Recomm. internal hose diameter compressed air 8 mm
Recomm. internal hose diameter vacuum 9 mm
Control valve Normally open
Weight 0.96 kg
Operating temperature 0 ... 50 °C
Product family SXMPi


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: SXMPi 25 NO Q 2xM12-5

Compact ejector SXPi / SXMPi is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: connection cable, base plate, ejector tester