Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 60 dB(A) |
Voltage at 50Hz | D175-260V/Y300-450V |
Voltage at 60Hz | 200-300V o. 350-520V |
Suction rate (50 Hz) | 10 m³/h |
Suction rate (60 Hz) | 12 m³/h |
Vacuum (50 Hz) | -850 mbar |
Rated power 50 Hz | 0.37 kW |
Rated power 60 Hz | 0.45 kW |
with | Filter |
Permission | UL |
Weight | 17 kg |
Attribute | Value |
---|---|
B | 206 mm |
B2 | 60 mm |
d | 7 mm |
G2 | G3/4-F |
G3 | G1/2-F |
H | 189 mm |
H1 | 325 mm |
H2 | 70 mm |
L | 429 mm |
L2 | 106 mm |
X1 | 160 mm |
Y1 | 112 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 10 m³/h |
Suction rate (60 Hz) | 12 m³/h |
Voltage at 50Hz | D175-260V/Y300-450V |
Voltage at 60Hz | 200-300V o. 350-520V |
Rated power 50 Hz | 0.37 kW |
Rated power 60 Hz | 0.45 kW |
Current type | AC3 |
Current type | three-phase current |
Sound level at 50 Hz | 60 dB(A) |
Weight | 17 kg |
Protection type IP | IP 54 |
Product family | EVE-TR |
Ordering information: EVE-TR 10 AC3 F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve