EVE-OG 16 AC3 F

Part no.: 10.03.02.00083

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Suction rate (60 Hz)19 m³/h
Current typethree-phase current
Sound level at 50 Hz44 dB(A)
withFilter
Suction rate (50 Hz)16 m³/h
Rated power 50 Hz0.5 kW
Voltage at 50Hz230/400V AC
Voltage at 60Hz230/400V - AC
Weight19.6 kg
EVE-OG 16 AC3 F
Attribute Value
B 215 mm
B2 26 mm
G2 G3/4"-F
G3 G3/4"-F
G5 M8-F
H 215.50 mm
H1 305 mm
H2 70 mm
L 435 mm
L2 63 mm
X1 176 mm
Y1 111 mm
Y2 107 mm
Attribute Value
Max. vacuum -980 mbar
Max. vacuum -28.94 inHg
Suction rate (50 Hz) 16 m³/h
Voltage at 50Hz 230/400V AC
Rated power 50 Hz 0.50 kW
Sound level at 50 Hz 44 dB(A)
Weight 19.60 kg
Protection type IP IP 55
Current type AC3
Product family EVE-OG
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-OG 16 AC3 F

Vacuum pump EVE-OG is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)

Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)