DI-RA 80x40 PPTA MO-PROF

Part no.: 10.07.08.00132
Sealing frame
Length L: 80 mm
Width B: 40 mm
Sealing material: Polyaramid PPTA
DI-RA 80x40 PPTA MO-PROF
Attribute Value
B 40 mm
d 6.5 mm
H 1 mm
L 80 mm
X1 70 mm
Y1 30 mm