ASK B-M12-5 1000 S-M12-5

Part no.: 21.04.05.00158
Connection cable
Connection 1: Fem connect M12, 5 pol
Cable length: 1000 mm
Connection 2: Male connect M12, 5 pol
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 54.9 g