ASK B-M8-4 5000 S-M12-4

Part no.: 21.04.05.00264
Connection cable
Interface Connection 1:
Fem connect M8, 4 pol
Cable length: 5000 mm
Interface Connection 2:
Male connect M12, 4 pol
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 169.1 g