Vacuum Lifting Devices VacuMaster Eco
- VacuMaster Eco for operation without an external power source
- For airtight workpieces
- Lift capacities up to 1,000 kg
During the manufacturing process, a cutting machine must be loaded with sheet metal. Because they are both extremely large and thin, the sheets are often unstable. For this reason, handling the sheets used to require two people. In order to make the manufacturing process more efficient and reduce strain on the employees, the company decided to purchase a device to assist in this process. Having had good experiences in the past when using Schmalz products for loading a milling machine, they again decided on a vacuum lifting device from Schmalz.
The VacuMaster Eco 250 is specially designed for energy-efficient handling processes. It can lift loads of up to 250 kg with ease. The required vacuum is supplied by a piston-cylinder system. When the chain hoist is lifted the piston is moved, which creates the necessary vacuum in the vacuum system. Six suction plates ensure that the sheets are held securely and prevent them from bending too far. The ergonomically designed operator handle makes handling especially efficient and easy on the operator. Safety is ensured by a large vacuum reservoir as well as a battery-operated warning device that warns when vacuum levels are too low.
Khám phá các ví dụ ứng dụng của sản phẩm trong các ngành công nghiệp khác nhau – dễ sử dụng, giàu thông tin và mang tính thực tiễn cao.
Không tìm thấy video phù hợp? Vậy hãy thử xem qua thư viện phương tiện của chúng tôi nhé.