Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 120 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Vacuum connection | G1/2"-F |
Attribute | Value |
---|---|
dn | 13.50 mm |
Dmax(S) | 124 mm |
Ds | 120 mm |
G1 | G1/2"-F |
H | 37.50 mm |
LG1 | 13 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 540 N |
Volume | 77.80 cm³ |
Curve radius (min) (convex) | 300 mm |
Hose diameter (rec.) d | 9 mm |
Size | 120 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 352.60 g |
Product family | PFYN |
Number of folds | 0 |
Ordering information: PFYN 120 NBR-55 G1/2-IG
Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:
Available spare parts: suction cup PFG, connection nipple SA-NIP