PFYN 150 NBR-55 G1/2-IG

Part no.: 10.01.01.00339

Flat suction cup (round) for smooth or slightly rough surfaces

Size150
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionG1/2"-F
PFYN 150 NBR-55 G1/2-IG
Attribute Value
dn 13.50 mm
Dmax(S) 158 mm
Ds 147.50 mm
G1 G1/2"-F
H 45.50 mm
LG1 13 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 842 N
Volume 176.30 cm³
Curve radius (min) (convex) 300 mm
Hose diameter (rec.) d 9 mm
Size 150
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 521.40 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 150 NBR-55 G1/2-IG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP