SA-NIP N040 M5-AG DN100

Part no.: 10.01.01.00714
Suction-pad connection nipple
Nipple: N 040
Thread 1: M5-M
Overall length: 11 mm
Fitting length: 3 mm
Nominal size: 1.00 mm
Material: Aluminium
SA-NIP N040 M5-AG DN100
Attribute Value
dn 1 mm
D 2.4 mm
G1 M5-M
L 3 mm
L1 11 mm
L2 3.5 mm
LG1 4.5 mm
SW1 8 mm