Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 35 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
d | 10 mm |
Dk | 16.50 mm |
Dmax(S) | 35 mm |
Ds | 30.20 mm |
H | 23.50 mm |
H2 | 14.80 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 31 N |
Volume | 2.80 cm³ |
Size | 35 |
Nipple family | N 034 |
Number of folds | 0 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Weight | 6.40 g |
Product family | SGP |
Ordering information: SGP 35 NK-40 N034