Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for particularly sensitive workpieces
Size | 13 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/8"-M |
Attribute | Value |
---|---|
dn | 3 mm |
Dmax(S) | 13.50 mm |
Ds | 12 mm |
G1 | G1/8"-M |
H | 17 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.70 N |
Volume | 0.44 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (rec.) d | 4 mm |
Size | 13 |
Nipple family | N 029 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 5.60 g |
Number of folds | 0 |
Product family | SGAN |
Ordering information: SGAN 13 SI-55 G1/8-AG
Suction cup SGAN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Suction cup of type SGA – elastomer part, available in various diameters and materials
Connection nipple of type SA-NIP – available with various threads
Available spare parts: suction cup SGA, connection nipple SA-NIP