SA-NIP N033 G1/4-AG DN550

Part no.: 10.01.01.00818
+Suction cup connection nipple SA-NIP N033 G1/4-AG DN550 SW17x28
Nipple: N 033
Thread G1: G1/4"-M
Overall length: 28 mm
Fitting length: 5 mm
Nominal size: 5,50 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N033 G1/4-AG DN550
Attribute Value
dn 5.5 mm
D 13 mm
G1 G1/4"-M
L 5 mm
L1 28 mm
L2 13 mm
LG1 10 mm
SW1 17 mm
SW2 6 mm