Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Attribute | Value |
---|---|
dn | 5 mm |
D | 16.50 mm |
D2 | 10.50 mm |
G1 | G1/4"-M |
L | 5 mm |
L1 | 29.50 mm |
L2 | 9.50 mm |
L3 | 3 mm |
LG1 | 12 mm |
SW1 | 22 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Nipple family | N 036 |
Material | Steel |
Weight | 33.30 g |
Ordering information: SA-NIP N036 G1/4-AG DN500