SAF 50 NBR-45 G1/4-IG

Part no.: 10.01.01.11441

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
SAF 50 NBR-45 G1/4-IG
Attribute Value
dn 6 mm
Dmax(S) 56 mm
Ds 50 mm
G1 G1/4"-F
H 33 mm
LG1 15 mm
SW1 22 mm
Z (Stroke) 5 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 100 N
Lateral force 80 N
Lateral force (oily surface) 76 N
Volume 9.48 cm³
Curve radius (min) (convex) 65 mm
Hose diameter (rec.) d 4 mm
Size 50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45 Shore A
Weight 30.80 g
Number of folds 0
Product family SAF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAF 50 NBR-45 G1/4-IG

Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.