SAF 80 NBR-45 M10-AG

Part no.: 10.01.01.11466

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialSteel
ConnectionM10-AG
SAF 80 NBR-45 M10-AG
Attribute Value
dn 4 mm
Dmax(S) 89 mm
Ds 83 mm
G1 M10-M
H 35 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 7.60 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 272 N
Lateral force 205 N
Lateral force (oily surface) 180 N
Volume 36.70 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (rec.) d 6 mm
Size 80
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45 Shore A
Weight 79.40 g
Number of folds 0
Product family SAF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAF 80 NBR-45 M10-AG

Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.