SA-NIP N041 G1/4-AG DN440

Part no.: 10.01.01.11772
Suction cup connection nipple
Nipple: N 041
Thread G1: G1/4"-M
Overall length: 29.3 mm
Fitting length: 4 mm
Nominal size: 4,40 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N041 G1/4-AG DN440
Attribute Value
dn 4.4 mm
D 16.8 mm
D2 8.7 mm
G1 G1/4"-M
L 4 mm
L2 12.3 mm
L3 2 mm
LG1 11 mm
SW1 17 mm
SW2 5 mm