Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Nipple material | Aluminum |
Material characteristics | FDA |
Vacuum connection | G1/8"-M |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
dn | 5 mm |
Dmax(S) | 42 mm |
Ds | 40 mm |
G1 | G1/8"-M |
H | 25.60 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 2.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 33 N |
Volume | 3.80 cm³ |
Hose diameter (rec.) d | 4 mm |
Size | 40 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 11.10 g |
Product family | SGPN |
Ordering information: SGPN 40 SI-50 G1/8-AG
Flat suction cup SGPN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGP, connection nipple SA-NIP