Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 20 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 20 EPDM-45 SC040
Attribute | Value |
---|---|
d | 4.50 mm |
Dk | 11 mm |
Dmax(S) | 22 mm |
Ds | 20 mm |
H | 10.40 mm |
H2 | 7.10 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 8.50 N |
Volume | 0.60 cm³ |
Size | 20 |
Nipple family | N 016 |
Number of folds | 0 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Weight | 1.50 g |
Product family | SGP |
Ordering information: SGP 20 FPM-65 N016