SBSm 14 90-3 4/2 90

Part no.: 10.01.01.13171
Floating suction cup module for increasing the transfer height of sensitive workpieces
Width: 14 mm
Angle of radiation: 90 °
Number of holes: 3
Connection: Hose 4/2
Slewing angle: 90 °
SBSm 14 90-3 4/2 90
Attribute Value
B 14 mm
B2 11 mm
d 4.2 mm
G4 M4-M
H 21.6 mm
L 30.85 mm
W 90 °
W-Ab 90 °