Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate for high-temperature applications
Size | 120 |
Suction cup material | Fluorocaoutchuc FPM-F |
Material hardness [Shore A] | 65 Shore A |
Connection | G1/4-AG |
Working temperature max. | 350 °C |
Attribute | Value |
---|---|
dn | 6 mm |
Dmax(S) | 130 mm |
Ds | 120 mm |
G1 | G1/4"-M |
H | 46 mm |
LG1 | 11 mm |
SW1 | 8 mm |
Z (Stroke) | 25 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 675 N |
Volume | 208 cm³ |
Curve radius (min) (convex) | 300 mm |
Size | 120 |
Number of folds | 0 |
Working temperature max. | 350 °C |
Suction cup material | Fluorocaoutchuc FPM-F |
Weight | 295 g |
Product family | SPL-HT |
Ordering information: SPL-HT 120 FPM-F-65 G1/4-AG
Suction plate SPL-HT FPM-F (elastomer part + mounting) is delivered assembled. The product consists of:
Available spare parts: suction plate SPL-HT FPM-F