SGF-HS 150 EPDM-55 G1/2-IG

Part no.: 10.01.01.13492

Flat suction cup (round) for highly dynamic handling of glass

Size150
Suction cup materialEPDM
Material hardness [Shore A]55 Shore A
ConnectionG1/2-IG
ConnectionG1/2"-F
SGF-HS 150 EPDM-55 G1/2-IG
Attribute Value
d2 126 mm
d3 70 mm
Dmax(S) 165 mm
Ds 148.50 mm
G1 G1/2"-F
G2 G1/4"-F
H 25.90 mm
L2 26.50 mm
LG1 14 mm
LG2 14 mm
Z (Stroke) 7.50 mm
Dmk 58.30 mm
G4 M6-F
LG4 10.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1060 N
Suction force d2 730 N
Volume 119 cm³
Curve radius (min) (convex) 700 mm
Hose diameter (rec.) d 9 mm
Size 150
Number of folds 0
Suction cup material EPDM
Material hardness [Shore A] 55 Shore A
Weight 320 g
Product family SGF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGF-HS 150 EPDM-55 G1/2-IG

Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SGF – elastomer part, available in various diameters
  • Aluminum support plate – available with various threads

 

Available spare parts: sealing ring of type DR-SGF

Available accessories: touch valve, filter screen (sieve, round)