Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with damping and height compensation
Suction cup connection | M5-F |
Vacuum connection | M5-F |
Spring stroke Z | 10 mm |
Shape mounting elements | with anti-rotation guard |
Attribute | Value |
---|---|
G1 | M5-F |
G2 | M5-F |
G3 | G1/8"-M |
H | 47.20 mm |
H2 | 23 mm |
LG1 | 5.50 mm |
LG2 | 6.20 mm |
LG3 | 12 mm |
SW1 | 14 mm |
SW2 | 7 mm |
SW3 | 7 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Spring rate | 0.32 N/mm |
Spring pretension | 2.75 N |
Spring force, center | 4.36 N |
Vertical load | 1500 N |
Horizontal load | 97 N |
Weight | 19 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTE |
Ordering information: FSTE M5-IG 10 VG
Spring plunger FSTE is delivered as a ready-to-connect product.