Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with internal damping spring and height compensation
Suction cup connection | G3/8"-M |
Vacuum connection | G1/8"-F |
Spring stroke Z | 10 mm |
Shape mounting elements | with anti-rotation guard |
Attribute | Value |
---|---|
G1 | G1/8"-F |
G2 | G3/8"-M |
G3 | M18x1.5-M |
H | 82.50 mm |
H2 | 22.50 mm |
LG1 | 12 mm |
LG2 | 9 mm |
LG3 | 41 mm |
SW1 | 27 mm |
SW2 | 13 mm |
SW3 | 19 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Spring rate | 0.10 N/mm |
Spring pretension | 7.08 N |
Spring force, center | 7.57 N |
Vertical load | 1000 N |
Horizontal load | 500 N |
Weight | 150 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTI |
Ordering information: FSTI G3/8-AG G1/8-IG 10 VG
The spring plunger FSTI is delivered as a ready-to-connect product.