SAUG-ANB G1/4-AG 80

Part no.: 10.01.03.00292
Suction cup connection (rigid)
Suction cup connection: G1/4"-M
Length L: 80 mm
SAUG-ANB G1/4-AG 80
Attribute Value
G1 G1/4"-M
G2 G1/4"-F
L 80 mm
L1 70 mm
SW1 17 mm