Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 80x40 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Nickel plated |
Connection | G1/4-IG |
Attribute | Value |
---|---|
Bmax(S) | 43 mm |
Bs | 38.60 mm |
dn | 6 mm |
G1 | G1/4"-F |
H | 28 mm |
LG1 | 8 mm |
Lmax(S) | 85 mm |
Ls | 80.60 mm |
SW1 | 17 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 140 N |
Lateral force | 110 N |
Lateral force (oily surface) | 100 N |
Volume | 11.70 cm³ |
Curve radius (min) (convex) | 50 mm |
Hose diameter (rec.) d | 4 mm |
Number of folds | 0 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 43.40 g |
Product family | SAOF |
Dimensions (LxB) | 80x40 |
Ordering information: SAOF 80x40 NBR-60 G1/4-IG
Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.