Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB) | 45 x 15 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Material property | non-marking |
Nipple material | Aluminum |
Connection | G1/4"-F |
Attribute | Value |
---|---|
Bmax(S) | 16.50 mm |
Bs | 14.40 mm |
dn | 3 mm |
G1 | G1/4"-F |
H | 36 mm |
LG1 | 12 mm |
Lmax(S) | 46 mm |
Ls | 44.40 mm |
SW1 | 17 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 28.20 N |
Volume | 2.31 cm³ |
Curve radius (min) (convex) | 10 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 45 x 15 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 14.30 g |
Product family | SGON |
Ordering information: SGON 45x15 HT1-60 G1/4-IG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp