SAOF 80x40 NBR-45 G1/4-IG

Part no.: 10.01.05.00578

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)80x40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 80x40 NBR-45 G1/4-IG
Attribute Value
Bmax(S) 43 mm
Bs 38.60 mm
dn 6 mm
G1 G1/4"-F
H 28 mm
LG1 8 mm
Lmax(S) 85 mm
Ls 80.60 mm
SW1 17 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 140 N
Lateral force 110 N
Lateral force (oily surface) 100 N
Volume 11.70 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 4 mm
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45 Shore A
Weight 43 g
Product family SAOF
Dimensions (LxB) 80x40


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOF 80x40 NBR-45 G1/4-IG

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.