Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB) | 100 x 50 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Nickel plated |
Connection | G1/4-IG |
Attribute | Value |
---|---|
Bmax(S) | 54 mm |
Bs | 48.10 mm |
dn | 8 mm |
G1 | G1/4"-F |
H | 30 mm |
LG1 | 8 mm |
Lmax(S) | 106 mm |
Ls | 101.10 mm |
SW1 | 17 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 217 N |
Lateral force | 177 N |
Volume | 20 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 100 x 50 |
Connection | G1/4"-F |
Number of folds | 0 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Temperature resistance | 200 °C |
Weight | 91.60 g |
Product family | SAOF |
Ordering information: SAOF 100x50 HT2-65 G1/4-IG
Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.