Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 3.5 |
Attribute | Value |
---|---|
d | 5 mm |
d2 | 10 mm |
D1 | 25 mm |
Dk | 10 mm |
Dmax(S) | 26.50 mm |
Ds | 23 mm |
H | 43 mm |
H2 | 9 mm |
Z (Stroke) | 22 mm |
Attribute | Value |
---|---|
Number of folds | 3.50 |
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 4.50 N |
Pull-off force | 20 N |
Volume | 7.07 cm³ |
Curve radius (min) (convex) | 25 mm |
Weight | 5.60 g |
Product family | FGB |
Ordering information: FGB 25 NBR-55 N049