Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 85 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
D1 | 85 mm |
Dk | 25 mm |
Dmax(S) | 90 mm |
Ds | 80.20 mm |
d | 12 mm |
d1 | 25 mm |
d2 | 51 mm |
H | 85 mm |
H2 | 20 mm |
H3 | 27 mm |
Z (Stroke) | 45.50 mm |
Attribute | Value |
---|---|
Size | 85 |
Suction force (-600mbar) | 120 N |
Material hardness [Shore A] | 72 Shore A |
Pull-off force | 250 N |
Volume | 201.28 cm³ |
Curve radius (min) (convex) | 60 mm |
Suction cup material | Vulkollan VU1 |
Weight | 115.20 g |
Number of folds | 2.50 |
Nipple family | N 015 |
Product family | FG |
Ordering information: FG 85 VU1-72 N015