Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 30 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 15 mm |
d2 | 17 mm |
D1 | 30 mm |
Dk | 18 mm |
Dmax(S) | 31.50 mm |
Ds | 29 mm |
H | 27 mm |
H2 | 12 mm |
H3 | 16 mm |
Z (Stroke) | 8.50 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 13.50 N |
Pull-off force | 32 N |
Volume | 5.76 cm³ |
Curve radius (min) (convex) | 20 mm |
Size | 30 |
Suction cup material | Vulkollan VU1 |
Weight | 6.50 g |
Product family | FGA |
Ordering information: FGA 30 VU1-72 N013