Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 20 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 11 mm |
D1 | 19.90 mm |
Dk | 10 mm |
Dmax(S) | 21 mm |
Ds | 18.10 mm |
H | 15.20 mm |
H2 | 3.80 mm |
H3 | 8.70 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 4.70 N |
Size | 20 |
Suction cup material | High temperature material HT1 |
Weight | 1.70 g |
Curve radius (min) (convex) | 30 mm |
Product family | FGA |
Ordering information: FGA 20 HT1-60 N016