Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 140 x 70 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 67 mm |
Bmax(S) | 75 mm |
Bs | 70.10 mm |
dn | 4 mm |
G1 | M10-M |
H | 39.50 mm |
L1 | 126 mm |
LG1 | 10 mm |
Lmax(S) | 146 mm |
Ls | 141.10 mm |
SW1 | 17 mm |
Z (Stroke) | 16.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 165 N |
Pull-off force | 355.20 N |
Lateral force | 472.70 N |
Lateral force (oily surface) | 245.60 N |
Volume | 106 cm³ |
Curve radius (min) (convex) | 70 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 140 x 70 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.50 |
Weight | 120.70 g |
Product family | SAOB |
Ordering information: SAOB 140x70 NBR-60 M10-AG
Suction cup SAOB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.