SA-NIP N018 G1/4-IG DN440

Part no.: 10.01.06.01066
Suction cup connection nipple
Nipple: N 018
Thread G1: G1/4"-F
Overall length: 28.8 mm
Fitting length: 15 mm
Nominal size: 4,40 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N018 G1/4-IG DN440
Attribute Value
dn 4.4 mm
D 14 mm
D2 8.7 mm
G1 G1/4"-F
L 15 mm
L1 28.8 mm
L2 12.3 mm
L3 1.5 mm
LG1 12.4 mm
SW1 17 mm