Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for best dynamics on smooth, oily surfaces
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Vacuum connection | M10-M |
Number of folds | 1.5 |
Height H | 39 mm |
Attribute | Value |
---|---|
d | 19 mm |
Dmax(S) | 86 mm |
dn | 4 mm |
Ds | 83 mm |
H | 39 mm |
H2 | 2 mm |
LG1 | 11.50 mm |
SW1 | 8 mm |
Z (Stroke) | 14.30 mm |
G1 | M10-M |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 135 N |
Pull-off force | 245 N |
Lateral force | 172 N |
Lateral force (oily surface) | 158 N |
Volume | 54 cm³ |
Curve radius (min) (convex) | 100 mm |
Hose diameter (rec.) d | 6 mm |
Product family | SABT-C |
Ordering information: SABT-C 80 NBR-60 M10-AG