SAOB 60x30 HT2-65 G1/4-AG

Part no.: 10.01.06.02443
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Aluminium
Vacuum connection: G1/4-M
SAOB 60x30 HT2-65 G1/4-AG
Attribute Value
B1 31 mm
Bmax(S) 33 mm
Bs 30.6 mm
dn 5 mm
G1 G1/4"-M
H 27 mm
L1 55.7 mm
LG1 8 mm
Lmax(S) 63 mm
Ls 60.6 mm
SW1 17 mm
Z 7 mm