Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter disc
External diameter D | 22 mm |
Filter pore size | 120 µm |
Construction use | Bellows suction cup |
Size | FGA 22 |
Attribute | Value |
---|---|
D | 22 mm |
L | 1.50 mm |
Attribute | Value |
---|---|
Size | FGA 22 |
Material | Polyethylene |
Filter pore size | 120 µm |
Weight | 0.30 g |
Product family | FD |
Ordering information: FD 22 120
Filter discs FD is delivered in the desired diameter.