FD 30 120

Part no.: 10.01.06.02568

Filter disc

External diameter D30 mm
Filter pore size120 µm
Construction useBellows suction cup
SizeFGA 33
FD 30 120
Attribute Value
D 30 mm
L 1.50 mm
Attribute Value
Size FGA 33
Material Polyethylene
Filter pore size 120 µm
Weight 0.60 g
Product family FD

Ordering information: FD 30 120

Filter discs FD is delivered in the desired diameter.