Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 6.10 mm |
D2 | 15 mm |
G1 | G3/8"-M |
L | 8 mm |
L2 | 15.10 mm |
LG1 | 10 mm |
SW1 | 22 mm |
SW2 | 6 mm |
Attribute | Value |
---|---|
Connection geometry | 065 |
Material | Aluminum |
Shape | Self Locking |
Weight | 16.70 g |
Ordering information: SC-A 065 G3/8-AG L