FSGPL 100 NBR-55 G1/2-IG

Part no.: 10.01.06.02932

Bellows suction cup (round) for large, heavy and uneven workpieces

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialSteel
Vacuum connectionG1/2"-F
Number of folds1.5
FSGPL 100 NBR-55 G1/2-IG
Attribute Value
d2 57.20 mm
d3 44 mm
D1 101 mm
Dmax(S) 106.50 mm
Ds 96.10 mm
G1 G1/2"-F
H 43.30 mm
H4 8 mm
LG1 8 mm
Z (Stroke) 29.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 150 N
Pull-off force 250 N
Volume 150 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (rec.) d 12 mm
Size 100
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 151 g
Number of folds 1.50
Product family FSGPL


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: FSGPL 100 NBR-55 G1/2-IG

Suction cup FSGPL, available in various diameters, is delivered with support plate vulcanized to elastomer part.