Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
B | 31.80 mm |
dn | 8.90 mm |
D2 | 13 mm |
L | 9.50 mm |
L2 | 14.80 mm |
L4 | 4.70 mm |
Attribute | Value |
---|---|
Connection | Rectangular adapter |
Connection geometry | 055-AR |
Material | Aluminum |
Shape | Self Locking |
Weight | 19.30 g |
Ordering information: SC-A 055-AR RA L