SPB2 20 SI-40 SW130 P

Part no.: 10.01.06.03222
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Flow resistance SW: 1.3 mm
Number of folds: 2.5
Shape: Push In
SPB2 20 SI-40 SW130 P
Attribute Value
d 8.5 mm
d1 11.8 mm
d2 10.2 mm
d5 7.9 mm
dn 1.3 mm
D1 20 mm
Dmax(S) 20.5 mm
Ds 19.6 mm
H 24.3 mm
H2 2.2 mm
H3 8.2 mm
H5 2 mm
Z 9 mm