SPI 21 PEEK

Part no.: 10.01.06.03285

Suction cup insert for handling of sensitive workpieces without leaving marks

Size21
MaterialPolyetheretherketon
SPI 21 PEEK
Attribute Value
Ds 19 mm
H 6.30 mm
Attribute Value
Use FG-20/FGA-22
Material Polyetheretherketon
Weight 1.30 g
Product family SPI-PEEK


Note: Suction capacity of min. 2 l/min is recommended. An experiment has to be carried out with the original workpiece and suction cups to define the required suction power for the application. Frictional force is reduced during vertical applications.
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPI 21 PEEK

Suction cup insert SPI PEEK is delivered with the desired diameter.