Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 12 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 5 mm |
D1 | 12 mm |
Dk | 10 mm |
Dmax(S) | 13 mm |
Ds | 12 mm |
H | 21 mm |
H2 | 3.80 mm |
H3 | 9 mm |
Z (Stroke) | 7 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1.18 N |
Pull-off force | 3.50 N |
Curve radius (min) (convex) | 5.50 mm |
Size | 12 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 1.10 g |
Product family | FG |
Ordering information: FG 12 SI-CO-55 N016